Publish your products
OGS FIRE SECTIONAL DOOR
OGS FIRE SECTIONAL DOOR
OGS FIRE SECTIONAL DOOR
    Archived

    OGS FIRE SECTIONAL DOOR

    OGS fire sectional door is both fire door and fully functional industrial door. Therefore, there is no need to separate the fire protection function of the opening and its daily closure by using two distinct doors. This solution saves space, reduces costs and ensures full safety. Another advantage is the possible use of an access door, which is the only solution of this type on the Polish market.

    Specification
    • OGS DOOR CONTROL:

      SI motor with FSTronic DES-FI control

      Industrial motor with long cycle life up to 100,000 cycles;
      1x230 V/20 A supply;
      In case of an alarm, the door is closed by means of a battery;
      Possibility of emergency manual opening of the door using a crank or chain;
      The battery can be enlarged to enable electrical safety opening the door without an external power source.

    Technical specification
    • Unique ref.OGS_FIRE_SECTIONAL_DOOR
    • Product familyFire Gate
    • Product groupSectional
    • TypeObject (single object)
    • Date of publishing2020-02-05
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryComposite
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • ETIM CodeEG000056
    • ETIM NameFire protection systems
    • UNSPSC nameFire protection
    • UNSPSC code4619
    • Uniclass 2015 CodePr_30_59_24_28
    • Uniclass 2015 DescriptionFire doorsets
    • CSI MasterFormat 2014 Code10 44 00
    • CSI MasterFormat 2014 TitleFire Protection Specialties
    • OmniClass Number23-17 11 31
    • OmniClass TitleFire Doors
    • CSI UniFormat II CodeD40
    • CSI UniFormat II TitleFIRE PROTECTION
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit