Publish your products
SONGMICS USTR15BU 15ft Trampoline with Enclosure Net
SONGMICS USTR15BU 15ft Trampoline with Enclosure Net
SONGMICS USTR15BU 15ft Trampoline with Enclosure Net
SONGMICS USTR15BU 15ft Trampoline with Enclosure Net
SONGMICS USTR15BU 15ft Trampoline with Enclosure Net
    SONGMICS

    SONGMICS USTR15BU 15ft Trampoline with Enclosure Net

    • ASTM & GS CERTIFICATED: This outdoor trampoline is approved by TÜV Rheinland according to ASTM and GS standard to be safe and reliable for family use.
    • SOLID STEEL STRUCTURE: Fully galvanized steel frame for better resistance to rust and corrosion; 6 W-shaped legs with 12 balanced contact points for better stability and safety; max weight capacity of up to 375 lb.
    • MORE FUN & BETTER BOUNCE: Trampoline comes with basketball hoop for even more fun while jumping; wear-resistant and anti-UV jumping mat (made of PP) stands up to high pressure; 108 galvanized springs for good elasticity.
    • FOR MAXIMUM SAFETY: Rails are tightly fixed to the legs with eyebolts; superior dense mesh for enclosure net creates a safe space for your kids while playing; wide spring cover pad with an overhang fully covers the frame neatly.
    • WHAT YOU GET: 15ft trampoline, basketball hoop, enclosure net, spring cover pad, jumping mat, ladder, ground mat and gloves for assembly.

    As Featured on Amazon.com

    #Songmics #Tramopoline #TramopolineNet

    Specification
    • Technical Details

      Max. Load Capacity: 375 lb
      Frame Height: approx. 37.8''
      Superior anti-rust galvanized steel tubes
      108 galvanized steel springs
      Waterproof, UV-resistant and durable safety pad
      Superior dense mesh
      High-quality jumping mat, UV-resistant (5000 hours tested)
      Safety rails are wrapped with EPE foam

    Technical specification
    • Unique ref.SONGMICS-USTR15BU-15ft-Trampoline-with-Enclosure-Net
    • Product familyOutdoor
    • Product groupTrampoline
    • TypeDocumentation (info)
    • Date of publishing2019-03-12
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategorySports & Recreation - Other
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States

    Similar products