Publish your products
3 inlets sink mixer SOUSSE
SOPAL

3 inlets sink mixer SOUSSE

3 inlets sink mixer:

  • Bright and durable chrome finish mixer NF EN ISO 1456.
  • Ceramic cartridge Ø40mm.
  • Brilliant and easy to clean..
  • Comfort in use.
  • Flexible connection hoses.
  • Double independent water source
                Specification
                • 3 inlets sink mixer:

                  • Working pressure: from 1 to 10 bar.
                  • Nominal flow rate: 20l/min at 3 bar.
                  • Thermal resistance: 90°C max.
                  • Cartridge endurance: 70000 cycles.
                Technical specification
                • Unique ref.0631A04
                • Product familyMixer SOUSSE
                • Product groupSink mixer
                • TypeObject (single object)
                • Date of publishing2022-01-24
                • Edition number1
                Related
                • Material mainBrass
                • Material secondaryChrome
                • Designed inTunisia
                • Manufactured inTunisia
                Classification
                • BIMobject CategoryKitchen - Sinks
                • IFC classificationSanitary Terminal
                • ETIM CodeEG017610
                • ETIM NameSanitary taps
                • UNSPSC nameSanitary ware
                • UNSPSC code301815
                • Uniclass 2015 CodePr_40_20_87_84
                • Uniclass 2015 DescriptionSink taps
                • OmniClass Number23-31 11 00
                • OmniClass TitleFaucets

                Region availability

                Europe Africa
                Åland Islands
                Algeria
                Albania
                Côte d'Ivoire
                Andorra
                Morocco
                Austria
                Senegal
                Belarus
                Tunisia
                Belgium
                Bosnia and Herzegovina
                Bulgaria
                Croatia
                Cyprus
                Czech Republic
                Denmark
                Estonia
                Faroe Islands
                Finland
                France
                Germany
                Gibraltar
                Greece
                Guernsey
                Hungary
                Iceland
                Ireland
                Isle of Man
                Italy
                Jersey
                Latvia
                Liechtenstein
                Lithuania
                Luxembourg
                Malta
                Moldova
                Monaco
                Montenegro
                Netherlands
                North Macedonia
                Norway
                Poland
                Portugal
                Romania
                Russia
                San Marino
                Serbia
                Slovakia
                Slovenia
                Spain
                Svalbard and Jan Mayen
                Sweden
                Switzerland
                Ukraine
                United Kingdom
                Vatican City