Publish your products
Spain_MurosFachadaMulticapaUnaHoja_Monocapa+SopraXPSCW80_240mm
SOPREMA

Spain_MurosFachadaMulticapaUnaHoja_Monocapa+SopraXPSCW80_240mm

m2 Facade with single-layer mortar finish consisting of: 12 cm thick exterior sheet of PERFORATED BRICK, rope bonded, with 3 mm joint held in place with M-7.5 cement mortar; Thermal insulation layer, fixed to the gero layer with PT-H FIXINGS, consisting of rigid extruded polystyrene sheets with a compressive strength of 2.5 kp/cm2 and 80 mm thick, type SOPRAXPS CW 80; Cladding of exterior walls with Single-layer Mortar for waterproofing and decorating facades, finished with projected aggregate, white, 2 cm thick, reinforced with fibreglass mesh at the most problematic points: joints with slabs, pillars, window lintels, doors, etc.
Technical specification
  • Unique ref.SOL000430
  • Product familyInsulation
  • Product groupWall insulation systems
  • TypeBuilding Material
  • Date of publishing2025-07-28
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryExtruded polystyrene (XPS)
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWalls - External Walls
  • IFC classificationWall
  • ETIM CodeEG020500
  • ETIM NameBuilding - insulation material
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls

Region availability

Europe
Spain