Publish your products
Spain_LosaCimentación602,3mm_HA+EmufalPrimer+TexselfGS1,5+Texxam1500
SOPREMA

Spain_LosaCimentación602,3mm_HA+EmufalPrimer+TexselfGS1,5+Texxam1500

m2 Application of a single-layer waterproofing membrane adhered to the poor concrete layer and sprayed so that it adheres to the foundation slab, formed by a self-adhesive waterproofing sheet, which acts as an anti-gas barrier such as methane and radon and consists of an elastomeric mastic (SBS), with a high-density polyethylene (PE) film reinforcement adhered to a 50-micron aluminum sheet on its upper face, and an easily removable siliconized film finish on the underside, type TEXSELF GS 1.5 (LBA-15-AL+PE), placed with previous primer, type EMUFAL PRIMER with a minimum endowment of 300 g/m2, separating layer with thermo-welded non-woven geotextile of high mechanical performance, composed of 100% polypropylene for use in building and civil works, type TEXXAM 1500, ready to receive concreting.
Technical specification
  • Unique ref.SOL000470
  • Product familywaterproofing
  • Product groupWaterproofing system for Foundation Slab
  • TypeBuilding Material
  • Date of publishing2025-07-28
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryPolypropylene
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Decks, Slabs & Floors
  • IFC classificationSlab
  • ETIM CodeEG020700
  • ETIM NameBuilding sector - other

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit