Publish your products
Nightstand Residential Furniture
Nightstand Residential Furniture

    Nightstand Residential Furniture

    4.8 out of 5 stars4.8(14 reviews)
    Bedroom Nightstand

    This generic nightstand can support items useful in the nighttime such as clocks, books, eyeglasses, and medications. They can also be used as decorative elements to bring more aesthetics to the bedroom.

    Standard sizes
    Widths: 20"-36"
    Depths: 18"-20"
    Heights: 18"-32"

    • Helps to make the bedroom space more organized
    • Contains one to three drawers with an option to make one or two drawers at top and one to no drawer at the bottom


    Fetch generic residential furniture families are designed to be flexible and attractive models that can easily stand in place of a real-world product while maintaining the high-quality construction and features you expect from Fetch. Perfect for any designer in the design development stage or for any student looking to populate a model with common furniture and equipment types. Each family has adjustable width, depth, and height to the nearest whole inch to get your desired size. Additional options such as ADD_Headboard, ENTER_Number of Drawers, or similar parameters can be found under the Construction category in the properties browser; the prefix at the start of the parameter name will give you a clue as to how to use it. Every Fetch generic model includes a high-quality PBR texture ready to perform in nearly any render engine with minimal fuss. To visualize the model with another material, input the new finish material in the MAT_Laminate parameter.
    Specification
      • Made out of solid oak finished with a clear varnish
      • Optional plastic laminate finish
      • Matte black nickel satin metal for the drawer handles
      • Can be modified from 18” to 32” height with an increment of 1”
      • Multiple drawers at top for better organization
    Technical specification
    • Unique ref.SSG_Nightstand_LAM
    • Product familyEducation
    • Product groupCollege Student Furniture
    • TypeObject (single object)
    • Date of publishing2023-06-21
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 58 00
    • CSI MasterFormat 2014 TitleResidential Furniture
    • OmniClass Number23-21 23 19
    • OmniClass TitleResidential Bedroom Furniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States