Publish your products
ADA Sink Stainless Steel Base Cabinet
ADA Sink Stainless Steel Base Cabinet

    ADA Sink Stainless Steel Base Cabinet

    ADA Sink Plastic Stainless Steel Base Cabinet

    Our ADA sink base cabinet is part of Southwest Solutions’ stainless steel modular casework line; a flexible and durable alternative to built-in millwork. This is a highly customizable family, use simple parameters to choose various handles, door types, toe kicks, and more.

    Standard sizes
    Widths: 33", 36", 42"
    Depths: 24"
    Heights: 33"

    • Pricing is INCLUDED in model
    • Designed to meet all ADA standards
    • Works seamlessly with any of our sink families
    • Cost estimate will update dynamically with changes to the model


    The Southwest Solutions Group casework line is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterpart. Once loaded, each model has a variety of parameters which allow you to easily manipulate and customize various aspects of the casework design without ever needing to load a type catalog ever again.System Overview Custom applications comprised of specially fabricated, stainless steel equipment or pre-fab modular components, or a combination of both, work their way quickly through a simple yet sophisticated design, approval and fabrication process. Equipment built to your exact specifications, pre-wired and pre-plumbed (if applicable), is shipped with shorter lead times and at a lower overall cost.
    Specification
    • Construction
      • Base cabinets are a height of 29 ?” or 35”
      • Standard packaging is wood reinforced cardboard and is included in the cost
      • Maximum size without field joint provisions fits 101”H x 96”W trailers for ground shipment
      • Full crating available
      Countertops
      • Countertops have galvanized steel reinforcing hat channels
      • Sound deadening tape is factory-installed
      • Top support options include NSF-listed sprayed latex sound deadening and marine grade plywood backing with white laminate facing
      • Standard front edge Square or Box Marine, unless otherwise specified
      • Standard height of back and end splashes is 4 ½”, unless otherwise specified
    Technical specification
    • Unique ref.SSG_Cabinet_Base_Sink_ADA_SST
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2024-06-15
    • Edition number1
    • Height (inches)33
    • Depth (inches)24
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 35 53.13
    • CSI MasterFormat 2014 TitleMetal Laboratory Casework
    • OmniClass Number23-21 19 15 25 11
    • OmniClass TitleMetal Laboratory Specialty Casework
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit