Publish your products
Rotary Metal Filing Cabinet
Rotary Metal Filing Cabinet
Rotary Metal Filing Cabinet
Rotary Metal Filing Cabinet
Rotary Metal Filing Cabinet
Rotary Metal Filing Cabinet
Rotary Metal Filing Cabinet
Rotary Metal Filing Cabinet
Rotary Metal Filing Cabinet
Rotary Metal Filing Cabinet

    Rotary Metal Filing Cabinet

    Rotary Metal Filing Cabinet

    A 360° rotary storage solution that organizes legal and letter-sized files, binders, office supplies and more while maintaining security and HIPAA compliance.

    Standard sizes
    Widths: 30 3/4", 33 5/8", 36 1/2", 38 3/4", 42 1/8", 45 1/2"
    Depths: 25", 31"
    Heights: 30", 42", 51", 61 1/2", 72", 82 1/2", 93"

    • 3-7 Tiers High
    • Great for file storage
    • Flexible components for adaptable storage
    • Shelf or Drawer system


    Each kit comes with a variety of options that each have a unique price attached to them.
    • Locking doors and drawers for secure and HIPAA-compliant storage
    • Additional designs for industrial and weapons storage
    • Available with two to eight shelf openings
    • Available either fully assembled or unassembled
    • Completely customizable to fit your unique needs
    • Drawers, dividers, reference shelves, laminate end panels, and a wealth of other optional accessories
    Design
    • Quickly change the number of tiers to either 3,4,5,6,7,8 high
    • Quickly change from shelves to drawers
    • Built in end panels and wall panels for ease of design.
    Configurations Letter Unit
    • Widths: 30-3/4" (adder), 36-1/2" (starter)
    • Heights: 30", 42", 51", 61 1/2", 72", 82 1/2", 93"
    • Depths: 25"
    • Choose from letter or legal size media storage
    • Available in two (2) to eight (8) shelf openings
    • Choose from locking or non-locking units
    Legal Unit
    • Widths: 38-3/4" (adder), 45-1/2" (starter)
    • Heights: 30", 42", 51", 61 1/2", 72", 82 1/2", 93"
    • Depths: 31"
    • Choose from letter or legal size media storage
    • Available in two (2) to eight (8) levels
    • Choose from locking or non-locking units
        Specification
        • Construction
          • Base constructed of tough 13-gauge cold-rolled steel with steel-formed U-channel reinforcements
          • Constructed of 13 to 18 gauge cold rolled steel and steel-formed U-Channel reinforcements
          • Locking drawers provide added security. Optional locking drawers are available.
        Technical specification
        • Unique ref.SSG_Cabinet_File_Rotary_PCS
        • Product familyPublic Safety
        • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
        • TypeObject (single object)
        • Date of publishing2021-01-29
        • Edition number1
        Related
        • Material mainPowder coated steel
        • Designed inUnited States
        • Manufactured inUnited States
        Classification
        • BIMobject CategoryFurniture - Shelving & Storage
        • IFC classificationFurniture
        • CSI MasterFormat 2014 Code10 56 13
        • CSI MasterFormat 2014 TitleMetal Storage Shelving
        • OmniClass Number23-21 11 11 11
        • OmniClass TitleCommercial Storage Shelves
        • CSI UniFormat II CodeE20
        • CSI UniFormat II TitleFURNISHINGS

        Region availability

        North America
        Anguilla
        Antigua and Barbuda
        Aruba
        Barbados
        Belize
        Bermuda
        British Virgin Islands
        Canada
        Caribbean Netherlands
        Cayman Islands
        Collectivity of Saint Martin
        Costa Rica
        Cuba
        Curaçao
        Dominica
        Dominican Republic
        El Salvador
        Greenland
        Grenada
        Guadeloupe
        Guatemala
        Haiti
        Honduras
        Jamaica
        Martinique
        Mexico
        Montserrat
        Nicaragua
        Panama
        Puerto Rico
        Saint Kitts and Nevis
        Saint Lucia
        Saint Pierre and Miquelon
        Saint Vincent and the Grenadines
        Saint-Barthélemy
        Sint Maarten
        The Bahamas
        Trinidad and Tobago
        Turks and Caicos Islands
        U.S. Virgin Islands
        United States
        Common.Footer.ValueProp.Image.AltText

        Design App for Revit

        Load families straight into your Revit model in one click

        Get a place to access new objects easier, store your Revit families and collaborate with your team.

        • CheckmarkWork directly with BIM objects next to Revit
        • Checkmark 2GB Cloud storage - store your Revit content
        • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit