Publish your products
High Security Weapons Metal Lockers
High Security Weapons Metal Lockers
High Security Weapons Metal Lockers
High Security Weapons Metal Lockers
High Security Weapons Metal Lockers
High Security Weapons Metal Lockers

    High Security Weapons Metal Lockers

    High-Security Weapons Locker

    Law enforcement offices use High-security weapons cabinets to store sidearms and rifles behind multiple layers of safety checks. The optional front master door keeps access to compartments safely locked away when not in use.

    Standard sizes
    Widths: 18", 26", 36"
    Depths: 10", 13"
    Heights: 48", 52"

    • High-security cabinet stores up to twelve sidearms and two rifles
    • Available for indoor or outdoor applications, recessed or surface mounted
    • Individually keyed compartments with master keyed security door


    To use this family, insert it into your project from the Fetch app and click on a wall or surface to apply the locker. Select the desired door configuration from the type drop-down and use the parameters in the properties browser to choose between surface and recessed mounting options. The optional master door may also be applied using the checkbox.
    Specification
      • 10 gauge steel fully welded construction
      • Compartments are individually and master keyed
      • Full length/width piano hinges support each door without sagging
      • Each compartment is sealed water-tight with a rubber gasket
      • Optional front master door secures compartments from view
      • Durable powder coat finish
      • Available for indoor or outdoor applications
      • Available in stainless steel upon request
      • Configurations: 6 pistols + 1 rifle, 6 pistols + 2 rifles, 12 pistol + 2 rifles
    Technical specification
    • Unique ref.SSG_Cabinet_Weapon_High_Security_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2023-09-07
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-19 13 11
    • OmniClass TitleMetal Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit