Publish your products
Computer Workbench
Computer Workbench
Computer Workbench
Computer Workbench
Computer Workbench
Computer Workbench
Computer Workbench

    Computer Workbench

    Computer Table

    The computer workbench is durable and highly flexible, making it a perfect addition to your work space. It has an adjustable shelf for better storage and a overhead lamp that will allow for the best lighting.

    Standard sizes
    Widths: 24", 30", 36", 42", 48", 54", 60", 66", 72", 78", 84", 90", 96"
    Depths: 24", 30", 36", 42", 48"
    Heights: 30", 36", 42"

    • The computer workbench is specially designed to be durable and highly flexible.
    • The has adjustable table height to better adapt to the person using the workbench.
    • The table legs are adjustable and shelves could be added for extra storage.


    The computer workbench is an essencial workstation. Their modular design allow the user to fully adapt to their work needs. It has the ability to add shelving for extra shelving, an overhead light could be added for additional lighting and its customizable powder coating allows it to be personalized based on your unique aesthetic.
    Specification
      • The computer workbench is made with durable steel material
      • Available in multiple powder coat finish colors that will allow it to blend in with your work aesthetic.
      • Standard width dimensions: 24", 30", 36", 42", 48", 54", 60", 66", 72", 78", 84", 90" and 96"
      • Standard depth dimensions: 24", 30", 36", 42" and 48"
      • Standard height dimensions: 30", 36" and 42"
      • Multiple shelving depths availble, 12", 15", and 18" deep and the shelves amounts.
      • Available with castors or glides.
      • Available with an overhead light structure.
    Technical specification
    • Unique ref.SSG_Computer_Workbench_PCS
    • Product familyMeusem
    • Product groupStorage, Preservation, Security, Lockers, Workstation
    • TypeObject (single object)
    • Date of publishing2023-06-22
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-25 69 11 11
    • OmniClass TitleLaboratory Tables

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit