Publish your products
Crib - Side Load Hospital Bed Stacker
Crib - Side Load Hospital Bed Stacker
Crib - Side Load Hospital Bed Stacker
Crib - Side Load Hospital Bed Stacker
Crib - Side Load Hospital Bed Stacker
Crib - Side Load Hospital Bed Stacker
Crib - Side Load Hospital Bed Stacker

    Crib - Side Load Hospital Bed Stacker

    Crib Lift

    The hospital crib storage system is designed to store hospital and nursery cribs off of the floor and stack them securely in a vertical arrangement. This not only saves valuable floor space but removes potential fire hazards from corridors and storage spaces.

    Standard sizes
    Widths: 81"
    Depths: 48"
    Heights: 96"

    • Designed for hospitals, clinics, and pediatric care facilities
    • Stores up to 2 cribs vertically, saving critical floor space
    • Front-load configuration with integrated ramp for smooth crib entry
    • Same controls, safety features, and durability as hospital bed lifts


    The Crib Stacker is purpose-built for facilities where space is at a premium. It securely accommodates 2 cribs stacked vertically, each supported on a reinforced platform engineered for long-term use. With its front-loading configuration, staff can easily roll cribs into place using integrated ramps and wheel chocks.Like our hospital bed lifts, the crib system includes seismic-rated anchoring, backlit controls, keyed emergency stop, and a protective safety curtain to ensure operator protection. Installation is typically completed in just one day, and the system is proudly built in the USA for reliability and compliance.
    Specification
    • Construction
      • Capacity: 2 cribs stacked vertically
      • Front-load entry with ramp for easy crib placement
      • Seismic-rated anchoring available
      • Adjustable wheel chocks for crib stabilization
      • Fast installation—typically one day
      • Built in the USA for long-term reliability
      Controls & Safety
      • Backlit momentary up/down controls with keyed emergency stop
      • Protective safety curtain & freefall arrestor
      • Meets Joint Commission, CARF, and OSHA standards by reducing corridor clutter
      Crib Compatibility
      • Standard Cribs: Fits most hospital and pediatric crib sizes
      • Capacity per platform designed to safely support crib and mattress
      • Custom adjustments available for specialized crib models
      ROI & Cost Savings
      • Reclaims up to 30 sq. ft. of floor space per lift
      • Eliminates the need for off-site crib storage or overflow areas
      • Improves workflow efficiency for nurses and staff
      • Fast ROI—often in less than one year
    Technical specification
    • Unique ref.SSG_Lift_Universal_Crib_PCS
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2022-09-03
    • Edition number1
    • Height (inches)96
    • Width (inches)81
    • Depth (inches)48
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 29.16
    • CSI MasterFormat 2014 TitlePallet Storage Racks
    • OmniClass Number23-21 11 11 15
    • OmniClass TitleCommercial Storage Racking
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit