Publish your products
Soccer Laminate Locker
Soccer Laminate Locker
Soccer Laminate Locker
Soccer Laminate Locker
Soccer Laminate Locker

    Soccer Laminate Locker

    Athletic Team Locker

    This customizable locker is perfect for sports teams and university locker rooms. Ventilated sides, an integrated seat and foot locker, and various storage options ensure this athletic locker is functional and odor free.

    Standard sizes
    Widths: 18", 24", 28", 30", 36"
    Depths: 18", 20", 24"
    Heights: 72", 84", 96"

    • Customizable accessory options
    • Includes hanger bar, two coat hooks, and an integrated seat and foot locker
    • Durable high-pressure laminate construction


    Our free Revit models are packaged with detailed and specific information without the extra requirements needed of a massive file size. These lockers are modular in creation and application, and can be configured or customized as needed for your specific application. Our team lockers include many available storage options and the choice to add a seat cushion with your team's logo.
    Specification
    • Construction
      • Made of 3/4" thick, high-quality plywood
      • Finished with durable high-pressure laminate or wood vaneer
      • Ventilated sides for optimal airflow and odor control
      • Full-width coat rod and two coat hooks included in all models
      • Includes seat and lower foot locker
      • Optional top locking compartment with combination lock
      • Optional finish end panels create attractive banks of lockers
      Sustainability
      • Low or non-emissive materials and finishes
      • Certified by the Forest Stewardship Council (FSC) for sustainable forestry practices
    Technical specification
    • Unique ref.SSG_Locker_Athletic_Soccer_LAM
    • Product familyEducation
    • Product groupAthletic Equipment
    • TypeObject (single object)
    • Date of publishing2023-08-19
    • Edition number1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 16
    • CSI MasterFormat 2014 TitleWood Lockers
    • OmniClass Number23-29 15 15 13
    • OmniClass TitleWood Lockers
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit