Publish your products
Tiered Laminate Locker
Tiered Laminate Locker
Tiered Laminate Locker
Tiered Laminate Locker

    Tiered Laminate Locker

    Tiered Athletic Locker

    This tiered laminate locker is frequently used for sports teams, school locker rooms, and country club changing rooms. The tiered configuration stores multiple people's possessions in a vertical stack. A locking compartment safely holds cell phones and valuables. The tiered locker Revit family compliments other gym furniture and designs.

    Standard sizes
    Widths: 18", 24", 28", 30", 36"
    Depths: 18", 20", 24"
    Heights: 72", 84", 96"

    • Customizable sizes and configuration options
    • Each compartment includes a shelf, locking compartment, and two coat hooks
    • Durable high-pressure melamine laminate or hardwood veneer finish


    To use this family, load it from the Fetch app into your project. Enter your desired dimensions into the parameters in the Dimensions category in the properties window. Options for accessories and the number of tiers can be found in the construction category.
    Specification
    • Construction
      • Made of 3/4" thick, high-quality plywood
      • Finished with durable high-pressure laminate or wood vaneer
      • Open front allows for easy access to belongings
      • Two coat hooks and locking compartment included in all tiers
      • Top locking compartment with combination lock
      Sustainability
      • Certified by the Forest Stewardship Council (FSC) for sustainable forestry practices
      • Up to 20% pre and post-consumer recycled content
      • Non-emissive materials
    Technical specification
    • Unique ref.SSG_Locker_Athletic_Tiered_LAM
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2023-08-19
    • Edition number1
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit