Publish your products
Elevated Bench Metal Locker
Elevated Bench Metal Locker
Elevated Bench Metal Locker
Elevated Bench Metal Locker

    Elevated Bench Metal Locker

    Double Locker with Elevated Bench

    Standard sizes
    Widths: 36", 48"
    Depths: 18", 24"
    Heights: 78", 90"

    • Ideal for commercial and educational facilities, optimizing secure storage solutions.
    • All-welded steel construction ensures maximum durability and longevity.
    • Available in configurations with up to 6 tiers, providing customizable storage needs.
    • Unique double locker model includes an 18" pedestal base with an integrated bench.


    This model sets itself apart with its double-locker configuration, featuring an 18-inch pedestal base and an integrated bench, making it ideal for environments that prioritize both storage efficiency and user comfort. Crafted from all-welded steel, it offers durable construction for longevity and stability. The locker features a sloping top to prevent dust buildup and maintain cleanliness. It comes equipped with numbering plates for easy identification and a secure lock with two keys, ensuring privacy and security for users. Measuring 78 or 90 inches in height, 36 or 48 inches in width, and 18 or 24 inches in depth, this Canadian-made locker fits seamlessly into various architectural designs, from educational facilities to corporate spaces, providing a functional and aesthetic storage solution.
    Specification
    • Construction:
      • All welded steel construction for enhanced durability
      • Double locker with 18" pedestal base and integrated bench
      • Wood laminated top benches with steel base
      • Recessed base for additional foot space
      • Each locker opening includes 1 shelf, 3 hooks, and a hasp mechanism
      • Sloping top option for easy cleaning
      • Numbering plates for easy identification
      • Fitted with a keyed lock with 2 keys for security
      • Digital keypad or RFID locks are available
      Dimensions:
      • Width options: 36" (914 mm), 48" (1219 mm)
      • Depth: 18"(457 mm), 24" (610 mm)
      • Height: 78"(1981 mm), 90" (2286 mm)
      Sustainability:
      • Manufactured with eco-friendly practices
      • Long-lasting materials reduce the need for replacements
    Technical specification
    • Unique ref.SSG_Locker_Double_Bench_PCS
    • TypeObject (single object)
    • Date of publishing2026-01-10
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit