Publish your products
Fast Response Duffel Metal Locker
Fast Response Duffel Metal Locker
Fast Response Duffel Metal Locker
Fast Response Duffel Metal Locker
Fast Response Duffel Metal Locker

    Fast Response Duffel Metal Locker

    Duffel Locker

    Fast Response duffel lockers keep your bulk gear secure until go-time - double door entry and fast operating padlock hasps ensure you can get ready as quickly as possible.

    Standard sizes
    Widths: 24", 30", 36", 42", 48"
    Depths: 24"
    Heights: 72", 78", 84"

    • Double door openings capable of fitting bulky duffle bags
    • Quick release padlock hasps make gear accessible quickly
    • Ships knocked-down - see installation instructions


    Used in public safety, law enforcement, or other security-related environments, Fast Response Duffel lockers store oversized or bulky gear duffels with quickly accessible double doors. Simply place the free model in the desired location, and enter your desired number of tiers, width, and height. Door and frame perforations can be set as well.
    Specification
    • Construction
      • Sized to fit pre-loaded and oversized TA-50 duffel bags and backpacks
      • Lockers provided as individual units only
      • 14 gauge doors, 16 gauge body, 18 gauge back panels
      • Continous 16 gauge piano hinges measuring full height of doors
      • Doors and frames fully welded
      • Doors and frames shipped seperately and need to be field installed with rivets
      • 3-point latching handle
      • Sloped tops: 16 gauge with fixed rise. Supplied in 72" lengths only
      Sustainability
      • Greenguard Gold Certified for non-emissive materials and finishes
    Technical specification
    • Unique ref.SSG_Locker_Duffel_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2021-12-25
    • Edition number1
    • Depth (inches)24
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 31 00
    • CSI MasterFormat 2014 TitleManufactured Metal Casework
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit