Publish your products
Firefighter Gear Turnout Expanded Metal Locker
Firefighter Gear Turnout Expanded Metal Locker
Firefighter Gear Turnout Expanded Metal Locker
Firefighter Gear Turnout Expanded Metal Locker
Firefighter Gear Turnout Expanded Metal Locker

    Firefighter Gear Turnout Expanded Metal Locker

    Expanded Metal Turnout Locker

    Turnout gear lockers are built for fast response and quick access to stored gear ideal for firefighters and first responders.

    Standard sizes
    Widths: 22 3/4"
    Depths: 22"
    Heights: 84", 86 1/4"

    • Fully framed and welded heavy duty construction
    • Well ventilated with expanded metal sides
    • Open front for quick access
    • Upper shelf for storing helmets and head gear
    • 721 Relay Red hammertone textrued powder coat finish


    Our free Revit models are built in 5D to represent their real-world counterpart accurately and with a selective amount of detail to suit your specific needs. This fast response turnout gear locker was built with first responders and fast response needs in mind allowing quick and easy access to stored gear. Further features include:
    • Maximum ventilation
    • Lockers with or without base
    • With or without a secure lock box
    • Heavy duty construction built to last
    Specification
    • Features
      • Body: 13 gauge 1/2" flattened expanded metal
      • Frame: 16 gauge hollow T tube frame
      • Door: 14 gauge cold rolled sheet-steel
      • Two heavy duty 13 gauge 7-knuckle 3 1/2" hinges
      • Projecting combination spring-bolt/padlock hasp door pull
      • One Galvanneal hat/intermediate shelf, two single prong hooks, one fixed hat shelf
      Sustainability
      • Up to 75% pre and post-consumer recycled content
      • Greenguard Gold Certified for non-emissive materials and finishes
    Technical specification
    • Unique ref.SSG_Locker_Gear_Fast-Response_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    • Depth (inches)22
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitleLockers
    • OmniClass Number23-19 13 00
    • OmniClass TitleLockers
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit