Publish your products
Stacking Gun Metal Locker
Stacking Gun Metal Locker
Stacking Gun Metal Locker
Stacking Gun Metal Locker
Stacking Gun Metal Locker

    Stacking Gun Metal Locker

    Stackable Weapons Locker

    Stackable weapons lockers conveniently and safely store long guns and side arms in an efficient stacking form. Lockers may be standalone or bolted into a more extensive system alongside other weapons lockers from this series. This Revit locker is made to help design changes fast and easy.

    Standard sizes
    Widths: 14", 42"
    Depths: 15"
    Heights: 48", 64 1/2"

    • Keep law enforcement buildings organized and safe with stacking weapons lockers
    • One or two-door configurations can store more weapons and gear
    • Securely lock sidearms and accessories away using the highly flexible universal back panel
    • Lockers primarily used in law enforcement settings like police stations


    To use this family, insert it into your project from the Fetch app, then use the radio buttons to select your desired width and height. Perforated doors and back panels are only visible when using Realistic view and a view scale over medium (fine).
    Specification
    • Technical Specifications
      • Made with heavy-duty steel
      • High-quality powder coat finish in RAL 9016 Traffic White
      • Other finish colors available with a small upcharge
      • Includes lift handles
      • Universal back panel can accommodate more than 60 different accessories and components
      • Can be bolted side-to-side, back-to-back, or on top of another unit to create secure storage systems
      • Can also be mounted to the floor or wall
      • Includes internal lock as well as a padlock hasp
    Technical specification
    • Unique ref.SSG_Locker_Gun_Stacking_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2023-06-22
    • Edition number1
    • Depth (inches)15
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-29 15 15 11
    • OmniClass TitleMetal Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit