Publish your products
Child & Teen Metal Locker
Child & Teen Metal Locker
Child & Teen Metal Locker

    Child & Teen Metal Locker

    Kid and Teen Lockers

    Child-sized lockers are a convenient storage solution for classrooms, daycares, and other education or childcare locations. The short size is perfect for little ones, and the non-locking mechanism is ideal for your children.

    Standard sizes
    Widths: 15"
    Depths: 15"
    Heights: 24", 54"

    • Frequently used in classrooms, daycares, art rooms, and other education flex spaces.
    • Available in two heights: 24" child and 54" teen
    • Locker latches but does not lock for easy accessibility


    This locker family is perfect for educational and childcare facilities. To use it, insert it into your project from the Fetch app and use the easy-to-use parameters to select the dimensions and options you desire for each unit.
    Specification
    • Construction
      • Back and sides are constructed on 24 gauge sheet steel with double flanged connections and are bolted to the frame
      • Frame constructed from 16-gauge channel steel fully welded for rigidity
      • Doors are made from a single sheet of 16-gauge steel
      • All surfaces are cleaned and coated with a high-quality powder coat of your choice from seven standard colors
      • Door includes a seamless stainless steel recessed locker handle
      • Doors are fastened with a continuous piano hinge along the right-hand side
      • Includes a finger-lift control type latch constructed of 14-gauge steel with a nylon cover
      • Teen lockers (54" height) include one double hook, two single hooks, and a hat shelf
      • Kid locker (24" height) does not include hooks
      Sustainability
      • Up to 75% pre and post-consumer recycled content
      • Greenguard Gold Certified for non-emissive materials and finishes
    Technical specification
    • Unique ref.SSG_Locker_Kid_PCS
    • Product familyEducation
    • Product groupCollege Student Furniture
    • TypeObject (single object)
    • Date of publishing2024-06-15
    • Edition number1
    • Width (inches)15
    • Depth (inches)15
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitleLockers
    • OmniClass Number23-19 13 00
    • OmniClass TitleLockers
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit