Publish your products
Stackable Sidearm Metal Locker
Stackable Sidearm Metal Locker
Stackable Sidearm Metal Locker
Stackable Sidearm Metal Locker

    Stackable Sidearm Metal Locker

    Stackable Sidearm Locker

    Stackable sidearm locker perfectly stores pistols, taser devices, body cameras, and batons. These lockers are available in two configurations: 4X1 configuration and 2X2 configuration. Lockers can be stacked on each other and fastened side-to-side or mounted onto a wall.

    Standard sizes
    Widths: 12", 14"
    Depths: 8", 15"
    Heights: 12 1/2", 23"

    • Securely store pistols, small equipment, and evidence
    • Available in two configurations: 2X2 or 4X1
    • Can be bolted together to create more complex storage solutions


    In order to use this family, simply insert it from the Fetch app and place it into your project. In the properties, choose between a 2X2 configuration (14WX15DX13H) or a 4X1 configuration (12WX8DX23H).
    Specification
    • Technical Specifications
      • Made with heavy-duty steel
      • High-quality powder coat finish in RAL
      • Can be stacked on top of each other or fastened side-to-side to create an abundant amount of secure storage systems
      • Can be mounted to the wall
      • Available with an optional master key lock
      • Available in two configurations: 2X2 or 4X1
    Technical specification
    • Unique ref.SSG_Locker_Sidearm_Stacking_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2023-06-22
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-29 15 15 11
    • OmniClass TitleMetal Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit