Publish your products
School Corridor Powder Coated Steel Locker
School Corridor Powder Coated Steel Locker
School Corridor Powder Coated Steel Locker
School Corridor Powder Coated Steel Locker
School Corridor Powder Coated Steel Locker
School Corridor Powder Coated Steel Locker

    School Corridor Powder Coated Steel Locker

    Powder coated steel lockers

    These lockers are ideal for school settings and come in a variety of powder coat finish options.

    Standard sizes
    Widths: 12", 15", 18"
    Depths: 12", 15", 18", 21", 24"
    Heights: 66", 78"

    • Ideal for school settings
    • Louvered doors
    • Single, double, or triple tier
    • 16 gauge continuous piano hinge


    Our free Revit models are packaged with detailed and specific information without the extra requirements needed of a massive file size. These lockers are modular in creation and application, and can be reconfigured as needed. Easy to plan, easy to install, easy to relocate. Available in single, double, and triple-tier units, and can be combined.
    Specification
    • Construction
      • 24 gauge solid body components
      • 16 gauge doors; 18 gauge for 9" wide
      • 16 gauge frame
      • Deep-drawn seamless stainless steel recessed handle
      • Continuous vertical door strike at hinge and latch side
      • 12 gauge latch hooks MIG welded to frame.
      • 2 year warranty
      Sustainability
      • Up to 75% pre and post-consumer recycled content
      • Greenguard Gold Certified for non-emissive materials and finishes
    Technical specification
    • Unique ref.SSG_Locker_Tiered_School_PCS
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitleLockers
    • OmniClass Number23-19 13 00
    • OmniClass TitleLockers
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit