Publish your products
Weapon Hopper Metal Locker
Weapon Hopper Metal Locker
Weapon Hopper Metal Locker

    Weapon Hopper Metal Locker

    Pass Through Weapons Hopper

    This hopper-style pass-through locker is ideal for police stations or other public safety environments. The single lockout mode of this locker allows officers and citizens to surrender weapons and small objects to secure storage areas.

    Standard sizes
    Widths: 16", 48"
    Depths: 8", 12"
    Heights: 11 5/8", 17 1/2"

    • Secure hopper locker for use in police stations and other public safety environments
    • Sanitary stainless steel construction
    • Single lockout operation guarantees safety and security of storage areas


    This family is designed to safely transfer or surrender weapons and other small items into secure storage. The operator side has a small latch for locking the hopper in the closed position. To use this family, load the model into your project from the fetch app and click on the desired host surface. Then use the toggle to select between the 16" pistol locker, and the 48" rifle locker.
    Specification
      • Formed stainless steel construction
      • 8" and 12" depths designed to fit standard CMU block sizes
      • Hopper includes pull handle and 1/2" diameter pivot pints and bushings
      • Slide bolt latch included on operator-controlled side
      • #4 Stainless Steel finish
      • Level 1 or 3 bullet resistant
    Technical specification
    • Unique ref.SSG_Locker_Weapons_Pass_Through_Hopper_SST
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2023-07-22
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit