Publish your products
Fire Rated Pass Through Metal Locker
Fire Rated Pass Through Metal Locker

    Fire Rated Pass Through Metal Locker

    Fire Rated Pass-Through Cabinet

    This fire-rated pass-through cabinet is designed to transfer firearms and flammable items to secure locations safely.

    Standard sizes
    Widths: 12" - 36"
    Depths: 12" - 36"
    Heights: 30"

    • Safely transfer flammable objects to secure areas
    • Fits objects up to 36"x36"
    • 90 minute fire rating


    To use this family, insert the model into your project from the Fetch app and place it on a wall or surface. Enter the wall depth to flush the back finish plate with the wall. Door sizes can be adjusted in 2" increments from 12" to 36" square. The locker housing and face plates will automatically scale with the door size.
    Specification
      • All stainless steel construction
      • Stainless finished with #4 brushed finish
      • 2" thick insulated doors
      • 90 minute fire rated access
      • Door sizes are adjustable in 2" increments from 12"-36"
      • Full length piano hinges
      • Interlocking door mechanism
      • Optional keyed locks
    Technical specification
    • Unique ref.SSG_Receptacle_Pass_Thru_Fire_Rated_SST
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2023-08-24
    • Edition number1
    • Height (inches)30
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • OmniClass Number23-19 13 11
    • OmniClass TitleMetal Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit