Publish your products
Lounge Seating
Lounge Seating
Lounge Seating
Lounge Seating
Lounge Seating
Lounge Seating
Lounge Seating
Lounge Seating

    Lounge Seating

    Lounge Seating

    Standard sizes
    Widths: 30", 38", 52", 60", 68", 74"
    Depths: 28"
    Heights: 32"

    • Best for hospitality, healthcare, and workplace lounge seating
    • Modular lineup supports single, loveseat, and sofa layouts
    • Optional privacy screens add acoustic and visual separation
    • Optional swivel tablet arms enhance functional waiting areas


    Lounge seating is a modular hospitality and waiting-area seating system designed for flexible, high-comfort public interiors. The collection includes chairs, loveseats, sofas, and bariatric options, making it easy to specify layouts for lobbies, healthcare waiting rooms, collaborative lounges, and reception spaces. Optional privacy screens add visual and acoustic separation in open-plan environments. With multiple arm, tablet, finish, and upholstery options, this lounge seating supports both functional and design-driven specifications while maintaining a cohesive, elegant look across the full product line.
    Specification
    • Construction:
      • Features a durable stainless steel base for the legs and a comfortable foam cushion, upholstered in long-lasting fabric for enduring style and support.
      • Offered in a versatile range of models, including single seating, loveseats, and bariatric options with separating arms.
      • Includes an optional privacy panel to enhance personal space while providing visual and acoustic separation in open environments.
      • Option to add a swivel tablet for convenient, flexible worksurface support in lounge and collaborative settings.
      • Ideal for simplifying layout specification across lobbies, healthcare waiting areas, collaborative lounges, and reception spaces.
    Technical specification
    • Unique ref.SSG_Seating_Lounge_UPH
    • TypeObject (single object)
    • Date of publishing2026-03-28
    • Edition number1
    • Height (inches)32
    • Depth (inches)28
    Related
    • Material mainPolypropylene
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit