Publish your products
4-Post FreeSpan™ Shelving on Stationary Platform

4-Post FreeSpan™ Shelving on Stationary Platform

Spacesaver’s High-Density Mobile with 4-Post FreeSpan™ Shelving not only eliminates wasted aisle space but also allows for increased adjustability and organization for users, allowing them to coordinate their shelves as their materials and needs dictate.

Specification
  • Description

    High-density storage has nearly infinite configurations, with systems measuring from 3 feet to as long as 81 feet. Available heights range from 90 up to 121 inches, with most systems specified between 76 and 85 inches. The 1,000 pound/linear foot system is the most commonly specified.

    Controls Options

    Manual Up to 16’ (4.8 m) long standard. Easy, frictionless movement for smaller applications. Four rows of 4’ (1.2 m) long manual units with two entry corridors. Total = 3,424 Nominal Shelf Feet (1,043 m)

    Mechanical Assist Up to 45’ (13.7 m) long standard. Three-spoke operator allows one pound of effort to move minimum of 4,000-pound load. Three sections of larger capacity units and two entry corridors. Total = 4,152 Nominal Shelf Feet (1,265 m)

    Powered Programmable Up to 81’ (24.6 m) long standard(longer available). Programmable options available. Maximum density with minimum space needed for aisles. Total = 4,976 Nominal Shelf Feet (1,516 m)

    Rail Guide Systems

    Spacesaver provides three options for guide systems dual flange, center flange, and roller guide.

    Carriages

    Carriages are welded “uniframe” steel construction and engineered to meet your specific load requirements. A minimum 3/4” (19 mm) retaining lip holds shelving or other storage housing in place.

    Depths

    • Fixed Platform 12"-60" at any incremental increase
    • Moveable Carriage 12"-60" at any incremental increase

    Heights

    Available heights range from 40 up to 88 inches, with most systems specified between 76 and 90 inches. Depending upon the components required for your application, the track, wheel and carriage elements will add approximately 6 to 9” (152–228 mm) to the height of the storage equipment used. If a system has a ratio great than 4 to 1 (4 being height and 1 being depth) anti-tip protections are required.

    Aisle Widths

    When planning aisle space for a bank of carriages, add a minimum1-1/2” (38 mm) to the depth of each shelving section—i.e. 24” (609 mm) deep shelving will require 25-1/2” (648 mm) of floor space. This helps maintain required aisle width for a bank of carriages given architectural restrictions. Check local accessibility regulations (ADA) for additional requirements. Additionally, add 3” (76 mm) to overall carriage length (including handle) of shelving range for manual and powered systems,6” (152 mm) for mechanical assist systems. Also note that there is a slight “growth factor” for shelving width which may become significant for multiple shelving sections on long carriages.

    Shelving

    Spacesaver’s 4-Post FreeSpan™ Shelving is engineered to be fast, flexible, functional, and a fit for all modern storage needs. FreeSpan’s patent-pending clip offers tool-free adjustability of shelves at a rate that is three times faster than traditional 4-Post Shelving, meets ANSI standards, and is tested to a 2X safety factor. All Spacesaver shelving can be fitted with custom tops and end panels to integrate with a building's design and incorporated into a High Density Mobile System.

Technical specification
  • Unique ref.4-post-freespan-shelving-on-stationary-platform
  • Product familyHigh-Density Mobile Shelving Systems
  • Product groupHigh-Density Mobile Shelving Systems
  • TypeObject (single object)
  • Date of publishing2026-03-06
  • Edition number1
Related
  • Material mainPowder coated steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code10 56 26
  • CSI MasterFormat 2014 TitleMobile Storage Shelving
  • OmniClass Number23-21 11 11
  • OmniClass TitleCommercial Storage Units

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit