Publish your products
Personal Storage Locker 2 Tier Single Door Simplified Mesh
Personal Storage Locker 2 Tier Single Door Simplified Mesh

    Personal Storage Locker 2 Tier Single Door Simplified Mesh

    Freestyle Lockers

    Spacesaver Corporation Free Style Lockers are made with 18-gauge steel double-wall with welded box construction doors for durability and longevity.  They are engineered to promote air flow circulation, and are power ready if needed. These lockers can be configured as gear bag lockers or personal storage lockers.  You can free style it however you like.  Listed below are all our options for this product:

     Available Dimensions

    • Widths 12", 15", 18", 24", 30" 36" 42"
    • Depths 18", 24", 30", 36"
    • Heights 66", 72", 84", 90", 96"

    Door Options

    • Single Door
    • Double Door
    • Plain Steel
    • Diamond-Perforated Doors Steel

    Tiered Options

    • 2-Tier
    • 3-Tier
    • 4-Tier

    Drawer Options

    • No Drawer/Full Height Door
    • 18" High External Access Drawer - Available on all 72", 84", 90", 96" high units in 15", 18", 24", 30", 36" widths with 18"or 24" depths
    • 18" Bench Drawer - Available on all 72", 84", 90", 96" high units in 15", 18" 24", 30", 36" widths with 18" or 34" depths

     Lock Options

    • No Lock (Hasp for Padlock)
    • Keyed Lock (with master keys and "slam-lock" feature)
    • Combination Lock (with mater keys and "slam-lock" feature)
    • Digital Lock (two options Digilock or Zephyr)

    Accessories

    Full-Width Shelves, Internal Drawers, EZ or Support Rail, Universal Base, Body Armor Drying Rack, Hook Bracket Hanger Assembly Kit, Hanger-Bar Assembly Kit, Document Holder, Boot Tray, Mirror, Drop-In Floor, Modular Shelf

    Modular Shelf Accessories

    Adjustable Shelf, Lockable Box Conversion Kit, Back Stop, File Divider Kit, Single-Hook Kit, Double-Hook Kit, Modular Shelf Mat 

    Technical specification
    • Unique ref.spacesaver-personal-storage-2-tier-single-door-simplified-mesh
    • Product familyPublic Safety
    • Product groupEvidence Lockers, Personal Storage Lockers, Weapons Racks
    • TypeObject (single object)
    • Date of publishing2017-12-04
    • Edition number1
    • Height (inches)72
    • Width (inches)12
    • Depth (inches)24
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-29 15 15 11
    • OmniClass TitleMetal Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States