Publish your products
Static Cantilever Shelving Double Face Adder Plain

Static Cantilever Shelving Double Face Adder Plain

Cantilever Shelving

Spacesaver Corporation Cantilever Shelving is engineered for strength and durability, and is designed to be easy to assemble, rearrange, and reconfigure.  Designed to adapt to both stationary and mobile storage applications, cantilever shelving is ideal for library, higher educations, and bookstore applications.  It is configurable to hold media items as well.   Listed below are all our options for this product:

Shelving Dimensions

  • Shelf Depths 6", 7", 8", 9", 10", 11", 12", 15"
  • Shelf Widths 24", 30", 36"
  • Clear Widths 23-15/32", 29-15/32", 35-15/32"

Shelves

All shelving features a quality, powder coat paint finish that resists abrasion. Spacesaver makes available a variety of color and paint finishes to match any need. Shelves are easily adjusted. Standard shelves shall be 9/16” (14 mm) in height and be formed of 22 ga. (.75 mm) cold rolled steel with flanges on all four sides. Front and rear flanges shall also be turned “down” and “in”. Shelves to be adjustable on 1-1/2” (38 mm) centers vertically. Shelves to be supported front and back by two shelf supports of 14 ga. (1.9 mm) min. hot rolled steel. Full depth (or through) shelves shall have mounting holes for attachment of an optional center stop. Patented multi-function slots (for optional file dividers, bin dividers and divider rods) shall be placed on 2” (50 mm) centers across entire shelf length (starting 1” (25 mm) from each end). Height of shelf (including supports) shall be 3/4” (19 mm).

Upright Dimensions

  • Standard Upright Heights 42", 66", 78", 84", 90"
  • Standard Uprights Widths 24", 30", 36"

Uprights

Uprights are a welded steel assembly consisting of (2) 14 gauge posts, (1) 14 gauge top spreader, and (1) 16 gauge bottom spreader.  .  Uprights have attachment slots for shelves on 1" centers along their entire height.  Uprights have vertical spacing indicators every 6". 

Base Supports

14-gauge base supports provide lateral stability to upright frames.

Canopy Tops

Available for both single-faced, double-faced units, 18-gauge cold rolled material with triple 90 degree bends.  Canopy tops lock into uprights and fasten securely to the canopy using machine screws and nuts. 

Anti-Tip Protection

Our Cantilever Shelving can be equipped with anti-tip devices to help comply with seismic requirements, providing an extra measure of system stability and safety, even in seismically active areas

Additional Accessories

  • Sloping Display Unit
  • Periodical Display Shelf
  • Sloped Shelves with Integral Low Back
  • Pull-Out Reference Shelf
  • 2 Tier, Sloped Media Shelf
  • 2 Tier Multimedia Brows in Box (Divider Top)
  • Zig-Zag Display Backstop
  • 6 Tier Newspaper Rack
  • Media Bag Rack
  • Hanging Wire Support
  • Range Finder and Card Holders
  • Canopy Light

Design Features

  • Powder Coat Paint (32 paint color options)
  • Highly Abrasion Resistant Powder Coat Paint
  • Environmentally Safe Powder Coat Paint Finishes (No Off Gassing)
  • No Cross Bracing Required
  • Robotically Fixtured and Welded Upright Frames
  • Standard Upright Base
  • Shelf End Brackets Hook into the Upright
  • Metal, Wood, or Laminate End Panels Fasten to the Upright

 

Technical specification
  • Unique ref.spacesaver-shelving-static-cantilever-df-adder-plain
  • Product familyEducation & Library
  • Product groupFlexible Shelving, Library Shelving, Mobile Shelving, Day Use Lockers
  • TypeObject (single object)
  • Date of publishing2018-01-01
  • Edition number1
  • Height (inches)42
  • Width (inches)36
  • Depth (inches)16
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • CSI MasterFormat 2014 Code10 56 13
  • CSI MasterFormat 2014 TitleMetal Storage Shelving
  • OmniClass Number23-21 11 11 11
  • OmniClass TitleCommercial Storage Shelves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States