Unique ref.: | SPM-ESCORTE-ANOD |
---|---|
Brand: | SPM |
Product family: | Main courante |
Product group: | Ronde |
Date of publishing: | 2016-05-06 |
Edition number: | 3 |
Type: | Object (single object) |
Product url: | https://www.spm.fr/produits-professionnels/protection-murale/escort-anodis... |
---|---|
Installation instructions: | https://www.spm.fr/media/27-spm-website/gmo-mains-courantes-10-2020.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.spm.fr/media/27-spm-website/vl/presentation-integrale/spm-fich... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ie/spm/product/spm-escorte-anod
Material main: | PVC |
---|---|
Material secondary: | PVC |
Designed in: | France |
Manufactured in: | France |
BIMobject Category: | Construction - Railing |
---|---|
IFC classification: | Railing |
Uniclass 1.4 Code: | L4422 |
Uniclass 1.4 Description: | Hand rails, grab rails |
Uniclass 2.0 Code: | PR-64-36 |
Uniclass 2.0 Description: | Handrails |
Uniclass 2015 Code: | Pr_25_30_36 |
Uniclass 2015 Description: | Handrails |
NBS Reference Code: | 64-36 |
NBS Reference Description: | Handrails |
CSI MasterFormat 2014 Code: | 10 26 16.16 |
CSI MasterFormat 2014 Title: | Protective Corridor Handrails |
OmniClass Number: | 23-17 25 13 |
OmniClass Title: | Handrails |
CSI UniFormat II Code: | C |
CSI UniFormat II Title: | INTERIORS |
BIMobject®