This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ESCORT GAINÉE PVC

Unique ref.: SPM-ESCORTE-GAINE
Brand: SPM
Product family: Main courante
Product group: Ronde
Date of publishing: 2016-05-06
Edition number: 3
Type: Object (single object)
Download (4)
Range only available for the French market

Range only available for the French market


Material main: PVC
Material secondary: PVC
Designed in: France
Manufactured in: France

BIMobject Category: Construction - Railing
IFC classification: Railing
Uniclass 1.4 Code: L4422
Uniclass 1.4 Description: Hand rails, grab rails
Uniclass 2.0 Code: PR-64-36
Uniclass 2.0 Description: Handrails
Uniclass 2015 Code: Pr_25_30_36
Uniclass 2015 Description: Handrails
NBS Reference Code: 64-36
NBS Reference Description: Handrails
CSI MasterFormat 2014 Code: 10 26 16.16
CSI MasterFormat 2014 Title: Protective Corridor Handrails
OmniClass Number: 23-17 25 13
OmniClass Title: Handrails
CSI UniFormat II Code: C
CSI UniFormat II Title: INTERIORS
This product is available in:
Europe
  • France

BIMobject®