Publish your products
Boston ball valve Lever Handle F-F
Boston ball valve Lever Handle F-F
Boston ball valve Lever Handle F-F
Boston ball valve Lever Handle F-F

    Boston ball valve Lever Handle F-F

    4.5 out of 5 stars4.5(21 reviews)

    Standard Hidráulica 2-Pieces valve, Standard port, Boston brass ball valves, lever handle, F-F, connection size: 3/8" to 4".

    Series Boston 2-Piece, Standard Port, Brass Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. 

    Specification
    • They feature a bottom-loaded blowout-proof stem. Model thread F-F, F-M, M-M and solder end connections. Adaptable ergonomic lever 180º for an easier installation of the valve in any position.

      • Pressure Rating: PN30
      • Maximum temperature 140ºC

      Components:

      • Body and connector: Nickel plated brass UNE-EN 12164 - 12165
      • Ball: Chrome plated brass UNE-EN 12164 - 12165
      • Stem: Brass UNE-EN 12164 - 12165
      • Stem packing gland and stem packing nut: Brass UNE-EN 12164 - 12165
      • Packaging: virgin PTFE
      • Seats: virgin PTFE
      • Lever handle: Steel Dacromet
      • Butterfly handle: Aluminium
    Technical specification
    • Unique ref.bostonpalanca_hh
    • Product familyValves
    • Product groupSTH - BALL VALVE BOSTON
    • TypeObject (single object)
    • Date of publishing2019-02-21
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryBrass
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_06
    • Uniclass 2015 DescriptionBall valves
    • CSI MasterFormat 2014 Code40 05 63
    • CSI MasterFormat 2014 TitleBall Valves
    • OmniClass Number23-27 31 15
    • OmniClass TitleBall Valves

    Region availability

    Europe Africa
    Andorra
    Morocco
    Portugal
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit