Publish your products
X-Beam Direct/Indirect
Archived

X-Beam Direct/Indirect

  • Continuous lensing standard– runs up to 200’
  • Extruded aluminum single piece housing
  • 4’ and 8’ individual units, or continuous rows
  • Straight runs with proprietary joiner design
  • Direct and Indirect light levels can be set to any combination at the factory
  • Efficacy up to 130 lm/W
  • Soft diffuse direct lighting
  • Textured powder coat or clear anodize finish
  • Approved for dry and damp locations
  • 0-10v dimming is standard
  • Dim to 1% of output current is standard
Technical specification
  • Unique ref.x-beam-direct-indirect
  • Product familyBeam Series Lighting
  • Product groupX Beam
  • TypeObject (single object)
  • Date of publishing2022-04-29
  • Edition number1
Related
  • Material mainExtruded Aluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit