Publish your products
MIKROFILL MINI PRESSURISATION UNIT 130/230
MIKROFILL MINI PRESSURISATION UNIT 130/230

    MIKROFILL MINI PRESSURISATION UNIT 130/230

    Compact, Powerful, and Built for Precision

    The Mikrofill MINI is a compact yet highly efficient pressurisation unit, engineered for large domestic and small commercial sealed systems. Whether used for heating systems, chilled water systems, refrigeration units, or industrial cooling, the Mikrofill MINI delivers exceptional pressure control with ease.

    Housed in a robust, compact enclosure designed for wall mounting, the MINI is remarkably easy to install and commission. Despite its small size, it offers a 3.0 bar cold fill pressure and a 2-litre tank capacity, making it ideal for systems of up to 6,000 litres.

    Equipped with an advanced digital control system and automated top-up features, the MINI guarantees precise and reliable operation. The unit also includes a high-flow, KIWA-approved fill valve, ensuring efficiency and dependability in every installation.

    Perfect for maintaining pressure in heating, cooling, and industrial applications, the Mikrofill MINI ensures consistent, low-maintenance performance, making it the go-to choice for smaller-scale sealed systems.

    Specification
      • Suitable for sealed systems of up to 6,000 litres
      • Single (Duty) or twin (duty-standby) pump options
      • 3.0 bar cold fill pressure
      • Compact design, wall mounting
      • Digital control system and LED display
      • Automated system top-up
      • Easy to install and set up
      • High flow, KIWA approved fill valve
      • Category 5 backflow protection, Type AB air gap , weir overflow and warning pipe
      • Outlet configurable for left or right connection with flexible hose (supplied)
      • 2 year warranty
    Technical specification
    • Unique ref.MIKROFILL-MINI-PRESSURISATION-UNIT-130-230
    • Product familyMikrofill
    • Product groupPressurisation Units
    • TypeObject (single object)
    • Date of publishing2023-09-25
    • Edition number1
    • Height (mm)403
    • Width (mm)293
    • Depth (mm)145
    Related
    • Material mainABS
    • Material secondaryPolyethylene
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryPlumbing - Pumps
    • Uniclass 2015 CodePr_65_53_86_68
    • Uniclass 2015 DescriptionPressurization units
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit