Publish your products
Water Heater SNU 5 SL 1kW
Water Heater SNU 5 SL 1kW
Water Heater SNU 5 SL 1kW

    Water Heater SNU 5 SL 1kW

    STIEBEL ELTRON open vented small water heater SNU 5 SL, 5 L, 1 kW/230 V, white
    Specification
    • Application • The small water heaters are suitable for supplying DHW to individual draw-off points, for example a washbasin in the bathroom or a sink in the kitchen. The non-pressurised appliances may only be combined with non-pressurised taps.

      Convenience features • Reduced limescale deposits and water consumption thanks to anti-drip function on the 5-litre undersink appliance; it prevents expansion water dripping during heat-up of the small water heater. • The energy saving thermostop function prevents unwanted heating of the tap. • Fast and accurate temperature capture by the sensor which is immersed in the water. • Variable temperature selection via rotary selector. Four-stage temperature limit. • Automatic frost protection setting when the appliance is off. A visual display indicates when the appliance is heating up. • Low energy losses thanks to high grade EPS thermal insulation of the polypropylene inner cylinder.

      Installation •  Quick installation with Profi-Rapid installation system. Designed to match commonly used fixing points, meaning that currently installed appliances can be replaced quickly. • Straightforward wall mounting thanks to universal mounting rail. • Metal threaded water fittings for secure connection. • Power cable prepared for either permanent connection or with Schuko plug. Cable storage in the back panel of the appliance houses any excess power cable. • Splashproof.

      Safety •  A long service life is assured by the robust tubular heater with low surface load. • Safe commissioning thanks to resettable high limit safety cut-out. • Anti-scalding protection by means of mechanical temperature limiting is possible.

    Technical specification
    • Unique ref.SNU-5-SL-1kW
    • Product familySmall
    • Product groupwater heaters
    • TypeObject (single object)
    • Date of publishing2022-05-09
    • Edition number1
    • Height (mm)421
    • Width (mm)263
    • Depth (mm)230
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3
    Classification
    • BIMobject CategoryPlumbing - Water Heaters

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit