Publish your products
Stiebel Eltron Tankless Water Heater – Tempra 36 Plus – Electric, On Demand Hot Water, Eco, White
Stiebel Eltron Tankless Water Heater – Tempra 36 Plus – Electric, On Demand Hot Water, Eco, White
Stiebel Eltron Tankless Water Heater – Tempra 36 Plus – Electric, On Demand Hot Water, Eco, White
Stiebel Eltron Tankless Water Heater – Tempra 36 Plus – Electric, On Demand Hot Water, Eco, White
Stiebel Eltron Tankless Water Heater – Tempra 36 Plus – Electric, On Demand Hot Water, Eco, White

    Stiebel Eltron Tankless Water Heater – Tempra 36 Plus – Electric, On Demand Hot Water, Eco, White

    The Stiebel Eltron Tempra 36 Plus Tankless Water Heater features exclusive Advanced Flow Control™ German patented technology invented by Stiebel Eltron to automatically maintain water temperature for constant comfort. It’ll reduce flow slightly if hot water demand exceeds capacity to ensure that hot showers will never be interrupted. Tempra 36 Plus will typically use 15-20% less energy compared to conventional electric tank water heaters. Although, it’s possible to save significantly more energy depending on personal home usage habits. The difference is that conventional tank water heaters continually store hot water, and as a result, lose 15%-20% of the total energy consumed to the environment around them. This is called standby heat loss. Tank water heaters that use gas or oil are even less efficient, because they also lose heat through their vents to the outdoors. Our tankless water heaters do not need venting, and will not store hot water, waiting for you to use it. They operate on-demand to provide continuous and endless hot water when you need it, and not waste energy when you don’t.

    • On-demand, continuous and unlimited supply of hot water
    • Sleek design saves space and no venting required
    • Electronic switch activated for virtually silent operation. Phase- single 60 Hz. Voltage- 208 V. Wattage- 27 kW
    • Copper sheathed heating element housed in copper cylinder
    • 7 Years leakage and 3 years parts complete warranty

    As Featured On Amazon.com

    Specification
    • CERTIFICATIONS INCLUDE:
      ANSI/UL Std. 499, CSA Std. C22.2 No. 88, ISO 9001, WQA tested & certified against NSF/ANSI 372 for lead free compliance.

      TECHNICAL SPECIFICATIONS:
      Single Phase 50/60 Hz
      Voltage: 240 V/208 V
      Wattage: 36 KW/27 KW
      Min. recommended household electric service 300 A
      Amperage draw: 150 A/132 A
      Number and min. recommended size of circuit breakers: 3 x 50 A (DP)
      Number of runs and min. recommended wire size (copper): 3 x 8/2 AWG
      Max. temperature rises: 92 F/92 F at 1.50 GPM, 92 F/82 F at 2.25 GPM, 82 F/61 F at 3.00 GPM, 55 F/41 F at 4.50 GPM
      Min. water flow to activate unit: 0.50 GPM/1.9l/min
      Weight: 19 lb/8.6 kg
      Nominal water volume: 0.39 gal/1.5l
      Max. inlet water temperature: 131 F/55 C
      Working pressure: 150 PSI/10 BAR
      Tested to pressure: 300 PSI / 20 BAR
      Water connections: 3/4" NPT.

    Technical specification
    • Unique ref.Stiebel-Eltron-Tempra-36-Plus-239225-Electric-On-Demand-Hot-Water-Eco-White
    • Product familyWater Heating
    • Product groupTempera
    • TypeObject (single object)
    • Date of publishing2019-02-12
    • Edition number1
    • Height (inches)14.5
    • Width (inches)16.63
    • Depth (inches)4.63
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • UNSPSC nameDomestic water heaters
    • UNSPSC code40101825
    • CSI MasterFormat 2014 Code22 33 13
    • CSI MasterFormat 2014 TitleInstantaneous Electric Domestic Water Heaters
    • OmniClass Number23-31 29 11
    • OmniClass TitleInstantaneous Hot Water Heaters

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit