Publish your products
StoPox WL 100
StoPox WL 100
StoPox WL 100
StoPox WL 100
    Sto
    Archived

    StoPox WL 100

    Coloured sealing coat for industrial flooring and traffic areas. Interior areas and areas exposed to weathering, for cementitious substrates, magnesite and calcium sulphate screeds, water vapour permeable, water-dilutable, very good adhesion to the substrate, low VOC emissions, Product is in accordance with EN 1504-2. Product is in accordance with EN 13813.
    Specification
    • 0.30 - 0.50 kg/m
    Technical specification
    • Unique ref.stopox_wl_100
    • Product familyStoConcrete
    • Product groupProtect
    • TypeBuilding Material
    • Date of publishing2018-09-04
    • Edition number2
    • Depth (mm)1
    Related
    • Material mainEpoxy
    • Material secondaryEpoxy
    • Designed inSweden
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Protective Coatings
    • UNSPSC nameSurface
    • UNSPSC code301521
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit