Publish your products
Manacor Thermostatic Shower System
Manacor Thermostatic Shower System

    Manacor Thermostatic Shower System

    Manacor Thermostatic Shower Column with Anti-Limescale Overhead Shower and 3-Function Hand ShowerThis thermostatic unit features a high-precision, smooth-operating thermostatic cartridge. Its design is perfect for full bathroom renovations or replacements. The system offers highly accurate temperature control with a 38°C safety lock, making it ideal for the safety of children and the elderly. In addition, it is very easy to install.
    Specification
      • Chrome Ref: 842380200
      • Black Ref: 84238020N
      • Thermostatic shower mixer with upper outlet
      • Safe Touch technology for a cooler feel when touching the tap body
      • Safety temperature stop at 38° C
      • Adjustable telescopic rail:
        • Min. height: 80 cm
        • Max. height: 131 cm
      • Ø20 cm Ultaslim metal antiscale head shower
      • 3 functions antiscale hand shower
      • 1.5 m metallic shower hose
      • Sliding shower holder
      • Precise and smooth thermostatic cartridge
      • Integrated ceramic diverter
      • Impurity-collecting filters
      • Non-return valves
      • Durable black paint finish
      • 5-year warranty (3 years for accessories)
    Technical specification
    • Unique ref.manacor_thermostatic_shower_column
    • Product familyShower systems
    • Product groupShower systems
    • TypeObject (single object)
    • Date of publishing2026-09-09
    • Edition number1
    Related
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 19 11
    • OmniClass TitleThermostatically Controlled Faucet Mixing Valves