Publish your products
Mono Flat Unison Flush Sliding Door System (Heavy Duty Left) - MFU1200-70-L

Mono Flat Unison Flush Sliding Door System (Heavy Duty Left) - MFU1200-70-L

  • Easy installation and excellent performance.
  • Designed to close flush against surrounding walls, providing a clean appearance.
  • UNIQUE MOVEMENT: Recesses in, and then slides sideways.
  • CLEAN APPEARANCE: No floor tracks are required on MFU-System.
  • DURABILITY: High durability, passed 1, open/close cycle test (private).
  • No handle is needed on the door front for opening.
  • Features a two-way damper to avoid slamming open or closed.

Notes

  • Designed for use with 1-3/16" to 1-9/16" (3-4 mm) thick doors.

Specification
  • MATERIAL: STEEL, ALUMINUM, PLASTIC

    FINISH: BLACK

    WEIGHT OF ITEM (G): 7200

    LENGTH OR DEPTH OF ITEM WHEN CLOSED (MM): 200

    LENGTH OR DEPTH OF ITEM WHEN CLOSED (IN): 7.875

    HEIGHT OF ITEM (MM): 2775

    HEIGHT OF ITEM (IN): 109.3125

    WIDTH OF ITEM (MM): 2444

    WIDTH OF ITEM (IN): 96.25

    MAX. DOOR HEIGHT (MM): 2700

    MAX. DOOR HEIGHT (IN): 106.3125

    MAX. DOOR WIDTH (MM): 1200

    MAX. DOOR WIDTH (IN): 47.25

    MIN. DOOR WIDTH (MM): 800MIN. DOOR WIDTH (IN)31.5

    MAX. DOOR THICKNESS (MM): 40

    MAX. DOOR THICKNESS (IN): 1.5625

    MIN. DOOR THICKNESS (MM): 30

    MIN. DOOR THICKNESS (IN): 1.1875

    MAX. DOOR WEIGHT (KG): 40

    MAX. DOOR WEIGHT (LBS): 88

    SOFT CLOSING: Y

    SELF-CLOSING: N

    ROLLER/BRACKET TYPE: SURFACE

    TRACK INSTALLATION TYPE: INSTALL INTO CEILING - NO WALL MOUNT

    VERTICAL ADJUSTMENT (MM): +/- 4 MM

    VERTICAL ADJUSTMENT (IN): +/- .18

    ARE FASTENERS INCLUDED: Y

    ARE FASTENERS REQUIRED: Y

    FASTENERS TYPE:  TAPPING SCREW, BIND HEAD/FLAT HEAD/PAN HEAD

    IS CA PROP 65 COMPLIANT: N

    IS NSF COMPLIANT: N

    IS ROHS COMPLIANT: NOT COMPLIANT

Technical specification
  • Unique ref.MFU1200-70-L
  • Product familyFlush Sliding Door Systems
  • Product groupHeavy Duty Recess and Slide Hardware Left
  • TypeObject (single object)
  • Date of publishing2024-04-08
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Hardware
  • Uniclass 2015 CodeSs_25_38_20_20
  • Uniclass 2015 DescriptionDoor hardware systems
  • CSI MasterFormat 2014 Code08 71 00
  • CSI MasterFormat 2014 TitleDoor Hardware
  • OmniClass Number23-17 11 11 25
  • OmniClass TitleDoor Accessories

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States