Publish your products
Suvinil Classic
Suvinil Classic
Suvinil Classic
Suvinil Classic
Suvinil Classic
Suvinil Classic
Suvinil Classic
    Suvinil
    Archived

    Suvinil Classic

    4.7 out of 5 stars4.7(29 reviews)

    With Suvinil Classic no fail is to happen, it's our most traditional paint! Its high coverage provides a handy application when you paint or retouch the walls. Beyond, it leaves no smell. 

    Available Sizes and Yields:


    Plastic Pail (20 L): White: up to 144 m2 finished // Colors: up to 133m² finished;
    Can and Plastic Pail (18 L): White: up to 130 m2 finished // Colors: up to 120m² finished;
    Plastic Pail (16 L): White: up to 144 m2 finished // Colors: up to 133m² finished;
    Can (16 L): Base: up to 100 m² finished;
    Gallon (3,6 L): White: up to 26 m2 finished // Colors: up to 24m² finished;
    Gallon (3,2 L): Base: up to 20 m2 finished;
    ¼ Gallon (0,9 L): White: up to 6,5 m2 finished // Colors: up to 6m² finished;
    ¼ Gallon (0,8 L): Base: up to 5 m2 finished;

    Specification
    • Role: Paint masonry surfaces in general, providing matte indicated velvety matt finish.
      Indicated Area: Interior and Exterior;
      Finishing: Velvet Matte;
      Quality: Premium;
      Coverage Rate: 130m2/18L(white) or 120m2/18L(colors)

      Coats: 2-3

      Surfaces: Indicated for plaster surfaces, acrylic putty, textures, concrete, fiber cement in internal and external areas and and gypsum in non-wettable indoor spaces.


      Pre-Application Products: Suvinil Acrylic Sealer (for first painting on firm masonry surfaces). Suvinil Wall Preparing Primer (for repainting on weak surfaces such as chalked paints). Suvinil Interior Putty or Suvinil Exterior/Interior Putty for surface levelling.

      Shine Intensity: 0/4;
      Washability: 1/4;
      Odor: no odor 3 hours after application

    Technical specification
    • Unique ref.SUV-PAREDE-CLA
    • Product familyPaint, Varnishes & Finishes
    • Product groupWall Paints
    • TypeObject (single object)
    • Date of publishing2019-08-21
    • Edition number1
    • Height (mm)347
    • Width (mm)235
    • Depth (mm)235
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)24.83
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_96
    • Uniclass 2015 DescriptionWaterborne masonry paints
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit