Publish your products
Forsa Corner shower with folding screen 90x90
Svedbergs
Archived

Forsa Corner shower with folding screen 90x90

Consists of two folding doors (180°) with transparent rubber seal against the floor and between the glass panels. The doors can be opened/folded inwards. Practical if you have furniture in front of the doors, and to free up floor space.. No threshold – disabled-friendly. Toughened safety glass 6 mm. Wall profiles allow pipe installation 30 mm from wall. Showers can be supplemented with 20 or 40 mm wall profiles. Height 198 cm. Door opening 88-116 cm. Available for right-hand or left-hand installation. Not reversible.
Specification
  • 6 mm toughened safety glass. Glass colours: Clear, Frosted, Smoked, Semi-frosted. Profile colours: Polished aluminium, Matt aluminium.
Technical specification
  • Unique ref.ForsaHornVik90x90
  • Product familyForsa
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2017-11-28
  • Edition number1
  • Height (mm)1980
  • Width (mm)900
  • Depth (mm)900
Related
  • Material mainGlass
  • Material secondaryAluminium
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationFurnishing Element
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit