We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Steel Door SDE4210 GS1M - Single

Unique ref.: ext_door_SDE4210_GS1M_single
Brand: SWEDOOR JELD-WEN
Product family: Exterior doors
Product group: HP SDE4210
Date of publishing: 2016-10-03
Edition number: 4
Type: Object (single object)
Download (5)
The Steel door SDE 4210 GS1M is a solid door with glass opening. The single leaf version can be combined with a wide range of classifications according to sound, fire and smoke (SD20-SD32). The door is applicable for exterior commercial and public environments where a high quality product is demanded; e.g. hospitals, hotels, restaurants as well as parking lots, basements, technical rooms and staircases.


Material main: Steel
Material secondary: Glass
Designed in: Denmark
Manufactured in: Estonia

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 11 00
CSI MasterFormat 2014 Title: Metal Doors and Frames
OmniClass Number: 23-17 11 13 15
OmniClass Title: Steel Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject®