Publish your products
Floor Panels

Floor Panels

HERRINGBONE Aqua Zero 72h

Classic Herringbone. Modern 72h Water-Resistant Flooring.

Herringbone has long been associated with the elegance of townhouses, apartments, and refined interiors. Today, it returns in a new, more practical form — as a water-resistant laminate floor that combines a timeless pattern with everyday comfort and durability.

SWISS KRONO AURUM HERRINGBONE Aqua Zero 72h is a collection of six oak décors designed for interiors that demand style, durability, and attention to every detail. The distinctive herringbone rhythm structures the space, adds depth, and gives even the simplest arrangement an elegant character.

The floor is manufactured using an 8 mm water-resistant HDF core board, with AC5 abrasion class and Class 23/33 performance rating. It is a solution created for interiors where aesthetics, durability, and everyday functionality matter equally.

Specification
  • Everyday Water Resistance

    AURUM HERRINGBONE is a 72-hour water-resistant laminate floor manufactured with a low-swelling HDF core board. It is designed to meet the needs of modern living spaces — from living rooms and dining areas to hallways, kitchens, and openplan interiors.

    Stable construction

    The 8 mm thickness provides excellent stability and everyday walking comfort. It is a practical solution for interiors where the floor should look elegant while standing up to the demands of everyday life. 

    Up to 8 × 8 m Without Additional Expansion Gaps

    The flooring can be installed on surfaces up to 8 × 8 m without additional expansion gaps. This allows for a more seamless and harmonious visual effect, especially in open-plan living spaces.

    No Expansion Gaps in Doorways and Thresholds

    AURUM HERRINGBONE allows installation without expansion gaps in doorways and transitions. This enables the flooring to flow smoothly from room to room, creating one cohesive interior design.

    Suitable for Underfloor Heating

    The collection is compatible with all types of underfloor heating systems. It is an excellent choice for modern homes and apartments where both aesthetics and thermal comfort are important.

    Installation

    Discover How AURUM HERRINGBONE Aqua Zero 72h Is Installed Herringbone flooring looks impressive and installation may be easier than expected. Before installation, please read the latest SWISS KRONO installation guidelines.

Technical specification
  • Unique ref.floor-panels
  • Product familyPodłogi laminowane SWISS KRONO
  • Product groupLaminate Flooring SWISS KRONO
  • TypeDigital Inventory (Products)
  • Date of publishing2026-10-29
  • Edition number1
Related
  • Material mainOther
  • Material secondaryLaminate
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryFlooring - Laminates
  • IFC classificationFloor
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Region availability

Europe
Poland