Publish your products
B-2466 Pre-Rinse, Overhead Swivel Arm, Add-On Faucet w/12" Swing Nozzle, Ceramic Cartridges

B-2466 Pre-Rinse, Overhead Swivel Arm, Add-On Faucet w/12" Swing Nozzle, Ceramic Cartridges

Pre-Rinse, Overhead Swivel Arm, Add-On Faucet w/12" Swing Nozzle, Ceramic Cartridges
Specification
  • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: Spray Valve - 1.15 GPM @ 60 psi
Technical specification
  • Unique ref.ts-brass-B-2466
  • Product familyMixing Faucets
  • Product groupPre-Rinse Units
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
  • Height (inches)33.75
  • Width (inches)16
  • Depth (inches)13.69
Related
  • Material mainChrome
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)14.7
Classification
  • BIMobject CategoryKitchen - Taps & Mixers

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit