Publish your products
EC-3104-VF05 ChekPoint Electronic Faucet, 4" Deck Mount, Cast Spout, 0.5 GPM VR Spray Device (Two-Hole Installation Design)

EC-3104-VF05 ChekPoint Electronic Faucet, 4" Deck Mount, Cast Spout, 0.5 GPM VR Spray Device (Two-Hole Installation Design)

EC-3104-VF05, ChekPoint Electronic Faucet, 4" Deck Mount, Cast Spout, 0.5 GPM VR Spray Device (Two-Hole Installation Design)
Specification
  • 4" deck mount faucet w/ polished chrome plated brass body with integral spout, 0.5 GPM vandal resistant non-aerated spray device, Series 8 (B-0199-08-N05), Water resistant control module w/ internal flow control switches for adjusting auto time out & shut off delay settings
Technical specification
  • Unique ref.ts-brass-EC-3104-VF05
  • Product familySensor Faucets
  • Product groupSensor Faucets - ChekPoint
  • TypeObject (single object)
  • Date of publishing2024-05-09
  • Edition number1
Related
  • Manufactured inChina
  • Weight Net (Kg)9.05
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit