Publish your products
HeavyGUARD Protective Membrane Roofing Panels
HeavyGUARD Protective Membrane Roofing Panels
HeavyGUARD Protective Membrane Roofing Panels
HeavyGUARD Protective Membrane Roofing Panels
HeavyGUARD Protective Membrane Roofing Panels
HeavyGUARD Protective Membrane Roofing Panels
    T. Clear

    HeavyGUARD Protective Membrane Roofing Panels

    HeavyGUARD PMR roof panels combine the insulation and ballast to protect the waterproof membrane from hail, wind, UV, thermal cycling and more.  Panels are composed of Dupont low GWP Styrofoam extruded polystyrene insulation with a 15/16" latex-modified concrete topping on a 2'x4' tongue and groove panel, weighing 11 lb. per square foot per panel.

    Primary Benefits:

    • Protect the roof membrane from foot traffic, UV degradation, hail, wind damage, vandalism, thermal cycling and physical abuse
    • Protect the membrane of your choice
    • Easy removal and reinstallation of ballast and insulation
    • Reusable and recyclable
    • Reduce yearly membrane maintenance costs
    • Provide additional durability for roofs with high-maintenance traffic
    • Provide for predictable long-term performance
    • Provide for energy savings and a greater life-cycle value
    Technical specification
    • Unique ref.heavyguard-protective-membrane-roofing
    • Product familyRoofing Panel
    • Product groupProtective Membrane Roofing Panel
    • TypeBuilding Material
    • Date of publishing2025-01-09
    • Edition number1
    • Height (inches)2
    • Width (inches)48
    • Depth (inches)24
    Related
    • Material mainExtruded polystyrene (XPS)
    • Material secondaryConcrete
    • Weight Net (Lbs)88
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • ETIM CodeEG019610
    • ETIM NameRoofing materials
    • Uniclass 2015 CodePr_25_93_72
    • Uniclass 2015 DescriptionRoofing and cladding units
    • CSI MasterFormat 2014 Code07 41 00
    • CSI MasterFormat 2014 TitleRoof Panels
    • OmniClass Number23-13 39 00
    • OmniClass TitleRoof Coverings, Claddings, Linings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States