Publish your products
ART PORT WIDE_Snow Style

ART PORT WIDE_Snow Style

This carport design is capable of handling snow loads of up to 150cm equivalent and excels in meeting standard wind speeds.

Specification
  • 1.ART PORT WIDE_Snow Style_1500type_standard pillar H23

     SIZE:W5350×L4942、W5940×L4942、

        W5350×L5631、W5940×L5631

     COLOR:Brown Ebony | Dark Pine | Natural Pine | White Pine | Matte Black | Black Ebony | Kyo-machiya Kakicha

    2.ART PORT WIDE_Snow Style_1500type_long pillar H25

     SIZE:W5350×L4942、W5940×L4942、

        W5350×L5631、W5940×L5631

     COLOR:Brown Ebony | Dark Pine | Natural Pine | White Pine | Matte Black | Black Ebony | Kyo-machiya Kakicha

    3.ART PORT WIDE_Snow Style_3000type_standard pillar H23

     SIZE:W5350×L4942、W5940×L4942、

        W5350×L5631、W5940×L5631

     COLOR:Brown Ebony | Dark Pine | Natural Pine | White Pine | Matte Black | Black Ebony | Kyo-machiya Kakicha

    4.ART PORT WIDE_Snow Style_3000type_long pillar H25

     SIZE:W5350×L4942、W5940×L4942、

        W5350×L5631、W5940×L5631

     COLOR:Brown Ebony | Dark Pine | Natural Pine | White Pine | Matte Black | Black Ebony | Kyo-machiya Kakicha

    5.ART PORT WIDE_Snow Style_4500type_standard pillar H23

     SIZE:W5350×L4942、W5940×L4942、

        W5350×L5631

     COLOR:Brown Ebony | Dark Pine | Natural Pine | White Pine | Matte Black | Black Ebony | Kyo-machiya Kakicha

    6.ART PORT WIDE_Snow Style_4500type_long pillar H25

     SIZE:W5350×L4942、W5940×L4942、

        W5350×L5631

     COLOR:Brown Ebony | Dark Pine | Natural Pine | White Pine | Matte Black | Black Ebony | Kyo-machiya Kakicha

Technical specification
  • Unique ref.art-port-wide-snow-style
  • TypeObject (single object)
  • Date of publishing2024-05-13
  • Edition number1
Classification
  • BIMobject CategoryLandscaping - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit