Publish your products
Ivy kit for ceiling. Artificial plant
Ivy kit for ceiling. Artificial plant
    Tanaman

    Ivy kit for ceiling. Artificial plant

    1.8 out of 5 stars1.8(5 reviews)

    Ref A-KIT.T-LIER
    Ivy kit #Artificial. Tergal ivy stems, to hang up to create a planted pergola.. We recommend one kit per m2 of pergola to be planted. (1mx1m). Grid not supplied

    Specification
    • It's easy to create an indoor green roof with our ivy stem kit. Our kit includes four types of ivy for a natural, drooping effect. You can install the stems on a support: a hanging grid or beams, for example.

    Technical specification
    • Unique ref.ivy-kit-artificial
    • Product familyHanging Plants
    • Product groupHanging Plants
    • TypeObject (single object)
    • Date of publishing2025-08-26
    • Edition number1
    • Height (mm)1750
    • Width (mm)1000
    Related
    • Material mainPolyester
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1
    Classification
    • BIMobject CategoryFurniture - Interior Artwork & Decoration
    • Uniclass 2015 CodePr_45_30_04
    • Uniclass 2015 DescriptionArtificial plants

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products

    3.9 out of 5 stars 3.9 (35)
    3.7 out of 5 stars 3.7 (24)
    3.6 out of 5 stars 3.6 (5)
    4.3 out of 5 stars 4.3 (33)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit