Publish your products
Tactile Craft 3
Tarkett

Tactile Craft 3

The Tactile Craft carpet tile collection draws inspiration from the raw beauty of natural textures. Designed for ease of expression, this collection helps create softly defined areas that work together effortlessly.

Made up of three harmonious and infinitely combinable designs, the collection is perfect for creating seamless transitions in multifunctional workspaces.

Featuring darker organic lines, Tactile Craft 3 offers depth and definition, grounding spaces with nature's raw beauty.

The collection comes standard with our improved EcoBase backing, which sees a new bio-based ingredient replace a core ingredient formerly composed of petroleum-based content.

Specification
    • Combinable with Tactile Craft 1 and Tactile Craft 2
    • Circular Carbon Footprint: 0.90 kg CO2/m2
    • Total recycled + bio-based content: 67.0%
    • Yarn recycled content: 100%
    • Recyclable yarn and backing: 100%
    • Standard with updated DESSO EcoBase: 100% recyclable, contains up to 91% recycled and bio-based content
    • Cradle to Cradle® Silver Level Certified
    • Made in Europe
Technical specification
  • Unique ref.desso-tactile-craft-3
  • Product familyDESSO
  • Product groupCarpet
  • TypeObject (single object)
  • Date of publishing2026-06-08
  • Edition number1
  • Height (mm)6
  • Width (mm)500
  • Depth (mm)500
Related
  • Material mainPolyester
Classification
  • BIMobject CategoryFlooring - Carpets
  • IFC classificationCovering
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom