We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

TX SELECTION

Unique ref.: TA-TX-SEL
Brand: Tarkett
Product family: Flooring
Product group: Heterogeneous vinyl
Width (mm): 200
Date of publishing: 2018-06-22
Edition number: 1
Type: Object (single object)

Available in a selection of classic designs and colours to better match existing floors, the TX Selection acoustic vinyl floor collection is a great way to ensure your home never goes out of style. Constructed with a foam backing, this durable floor provides good underfoot comfort and reduces sound by 20dB. Treated with our Top Clean surface protection for easy maintenance and extra resistance to scuffs, scratches and stains.

  • Classic colours and designs
  • Excellent 20dB sound reduction
  • Underfoot comfort
  • Resistant to scuffs, scratches and stains
  • Easy to clean and maintain


Material main: Vinyl
Material secondary: Vinyl
Designed in: France
Manufactured in: France

BIMobject Category: Flooring - Laminates
IFC classification: Building Element
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
Uniclass 2015 Code: Ss_30_42
Uniclass 2015 Description: Floor covering and finishing systems
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
OmniClass Number: 23-15 17 15 13
OmniClass Title: Plastic Flooring
This product is available in:
Europe
  • Belgium

BIMobject®