Publish your products
Tapiflex Platinium 100
Tarkett

Tapiflex Platinium 100

Tapiflex Platinium is a high-end acoustic; extremely durable heterogeneous vinyl floor for commercial use. The collection strikes a unique balance between acoustic properties (17dB sound reduction) and indentation properties (0.07mm) for improved rolling capability. Thanks to its inlaid manufacturing process, including the generous opaque wear layer on all references, the design has depth and remains extremely stable over time.

It is treated with our new trademarked Tektanium coating for better stain resistance, easier cleanability and cost-effective maintenance.

Also available in compact format with Acczent Platinium, this collection is part of the Excellence global design solution including wall coverings, stairs and accessories.

Specification
    • Made in France
    • Extreme resistance with 1mm wear layer
    • Excellent acoustic to indentation ratio with 17dB / 0,07mm indentation resistance
    • Unique Tektanium coating
    • Full Floor, Wall and Stairs coordination
    • ReStart ready
    • 25% of recycling content
Technical specification
  • Unique ref.tapiflex-platinium-100
  • Product familyTARKETT
  • Product groupFlooring - Heterogeneous vinyl
  • TypeObject (single object)
  • Date of publishing2025-03-26
  • Edition number1
Related
  • Material mainVinyl
  • Designed inFrance
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit