Publish your products
Omnisports Compact
Tarkett

Omnisports Compact

3.2 out of 5 stars3.2(10 reviews)

Omnisports Compact (2.0mm) is a vinyl floor designed to protect high-traffic areas in sports facilities and gyms. Thanks to its high resistance to tearing, indentation, and rolling loads, Omnisports Compact (2.0 mm) will help you keep your corridors, locker rooms and entrance halls protected.

Omnisports Compact (2.0mm) is reinforced with our factory-applied and trademarked Top Clean XP™ surface treatment for extra durability and cost-effective maintenance.

Specification
    • Made in France
    • Excellent resistance to indentation marks: 0.10mm
    • Easy circulation of rolling loads
    • Optimal stain and scratch resistance: 0.80mm-thick reinforced vinyl wear layer
    • Suitable for installation with Lumaflex Energy sub-construction: area-elastic system (A4), ideal for multi-sports facilities and light multi-use purposes
Technical specification
  • Unique ref.tarkett-sports-omnisports-compact
  • Product familyTARKETT
  • Product groupFlooring - Indoor Sports
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
  • Height (mm)2
  • Width (mm)2000
Related
  • Material mainVinyl
  • Designed inFrance
  • Weight Net (Kg)3.045
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit