Publish your products
Tapiflex Essential 50
Tapiflex Essential 50
Tapiflex Essential 50
Tapiflex Essential 50
Tapiflex Essential 50
    Tarkett

    Tapiflex Essential 50

    The Tapiflex Essential 50 collection with its 42 decors is designed to be easily associated with Excellence and Tapiflex Stairs in commercial and semi commercial applications especially Education, Aged Care and Housing applications. Essential may also coordinated with our new KS 61 range of skirtings. Certain references are now also available in tiles for allover designs and planks for wood patterns.In addition, the range now includes a new compact version, Acczent Essential, for 10 decors with a 0,70mm WL. Thanks to its high-density foam backing, it offers best-in-class acoustic performance (20dB sound reduction) and good underfoot comfort. It is treated with our trademarked Top Clean XP surface protection for extreme durability and cost-effective maintenance.

    Specification
      • Best in class 20dB impact sound reduction
      • Rolls available in 20m (acoustic or compact)
      • Tiles available in 50x50 cm (acoustic)
      • Planks available in 100x25cm (acoustic)
      • Good underfoot comfort
      • Cost-effective maintenance
    Technical specification
    • Unique ref.tarkett-tapiflex-essential-50
    • Product familyTARKETT
    • Product groupAcoustic flooring
    • TypeObject (single object)
    • Date of publishing2021-07-06
    • Edition number1
    • Height (mm)3.3
    • Width (mm)2000
    Related
    • Material mainVinyl
    • Designed inFrance
    Classification
    • BIMobject CategoryFlooring - Vinyl
    • IFC classificationCovering
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_42
    • Uniclass 2015 DescriptionFloor covering and finishing systems
    • CSI MasterFormat 2014 Code09 65 00
    • CSI MasterFormat 2014 TitleResilient Flooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Asia Europe Africa
    Afghanistan
    Albania
    Egypt
    Bahrain
    Belgium
    Iraq
    Czech Republic
    Israel
    Estonia
    Jordan
    France
    Kuwait
    Greece
    Lebanon
    Hungary
    Oman
    Italy
    Palestine
    Latvia
    Qatar
    Lithuania
    Türkiye
    Luxembourg
    United Arab Emirates
    Netherlands
    Poland
    Portugal
    Slovakia
    Slovenia
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit